Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

Specifications

Type Article number Nominal retention
rate µm
Water throughput
△ p = 14.5 psi gpm/ft2
(△ p = 100 kPa l/m2/min)
Endotoxin content
EU/ml
BECO PR Steril S100 27295 0.1
0.7 (30) < 0.125
BECO PR Steril S 80 27280 0.2
1.1 (46) < 0.125
BECO PR Steril 40 27240 0.4
1.5 (61) < 0.125
BECO PR 12 27212 0.8
4.3 (175) < 0.125
BECO PR 5 27205 2.0
8.1 (330) < 0.125
BECO PR 1 27200 4.0
58.4 (2381) < 0.125
How to buy from Eaton
Locate a distributor