Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

Specifications

Article number CS115, CS170, CS270
Filter material Special cellulose (PP)
Retention rating (µm) 0.2, 0.4, 0.7
Retention efficiency Nominal
Lengths 30", 40"
Adapter codes 2, 7
Cages Yes
Structure Wrapped
Pressure hold test
Test pressure in psig and diffusion rate per 10"

-

Backwashability Up to 29 psid (2.0 bar) at 176 °F (80 °C)
Chemical resistance Limited
Max. operating temperature 176 °F (80 °C)
Max. differential pressure in flow direction

21.8 psid (1.5 bar) at 68 °F (20 °C)

Steam cycles > 100 at 230 °F (110 °C) in 30 minutes
How to buy from Eaton
Locate a distributor