Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

SPECIFICATIONS

Material Melt-blown polypropylene
 
Cover layer Spunbond polypropylene 
 
Seal ring Welded Santoprene
SENTINEL seal ring
 
Retention ratings2
2.6, 6, 13, 32 µm @ > 99% efficiency
 
Size 02: Ø 7 x 31“ L (180 x 795 mm)
 
Filter area
02: 5.2 ft² (0.48 m²) (plus approx. 32 ft² (3 m²) pleated pre-filter)
 
Max. operating temperature
194 °F (90 °C)
 
Max. differential pressure
36.2 psi (2.5 bar)
 
Recommended change-out pressure for disposal3
11.6 – 21.7 psi (0.8 – 1.5 bar)
 
Max. flow rates4
02: 53 GPM (12 m³/h)
 
How to buy from Eaton
Locate a distributor