Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

Specifications

Filter material PTFE membrane
Retention rating 0.1, 0.2, 0.45, 1(µm)
Retention efficiency Absolute
Lengths (nominal) 10“, 20“, 30“, 40“
Adapter code 4
Inner core PFA
End caps PFA
Cages PFA
Max. operating temperature 338 °F (170 °C)
Max. pressure difference in flow direction

NA