Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

16 Zone control panel for conventional fire systems

Eaton's 16 zone conventional control panel features an array of user-friendly features and is available at very competitive prices.

The attractive flush or surface mountable plastic enclosure with a metal back box has been designed through intensive voice of the customer research to provide ample space for termination of cables.

The system is suited to medium-sized commercial builds including hotels, restaurants, retail units, care homes, warehouses and supermarkets.

No. of zones
16
Detectors per zone
30
No. of alarm circuits
4

Contemporary, compact panel for the largest conventional fire alarm systems

Developed with extensive user feedback, Eaton's 16-zone conventional fire alarm panel is modern, slim and easy to use.

Its clean white housing was chosen to complement contemporary interiors of building old or new, whilst initiative 6 button interface and LED indicators are designed to be easy to use and diagnose with.

Eaton 16 Zone Conventional Panel left, right and centre

Supervisor mode - Secure access to fast weekly one man testing

Featuring a normal and supervisor mode facility, the panels supervisor mode can be accessed with a 4 digit security code to prevent unauthorised use. In the mode, a one-shot weekly test function can be initiated by the facility manager enabling time for a call point to be put into fire condition and correctly reported on the panel. After which the system automatically resets and returns to its normal state.

Instant recognition, for fire and non-fire applications

Designed for not just fire applications, with the addition of a conventional bell the 16 zone panel can also be used to sound class change in schools or to signal shift changeover in factories.

BiWire Flexi - Your simpler, cheaper, more versatile choice for new & old fire projects

Whether fitting out a building extension, retrofitting an outdated system or looking to benefit from the cost and time benefits of two-wire technology on a new build and want to utilise certain conventional devices; BiWire Flexi gives you the power to adapt the system to the site.

Project perfect, view our full range of conventional fire alarm devices

How to buy from Eaton
Questions before you buy

Contact us via web form by clicking the link above, or call us: 01302 303303

Locate a channel partner

Find an Eaton Authorized Partner or Distributor