Eaton’s 8 zone conventional fire alarm system panel is designed to be straightforward and easy to use. Created for small to medium-sized applications including schools, warehouses, retail stores and office buildings, it features an intuitive interface makes programming and maintenance hassle-free.
Approved to EN54-2&4, it has a modern, robust and discreet enclosure that blends effortlessly into contemporary surroundings.
World leaders in fire alarm and detection systems, Eaton has a range of conventional devices to create a system to suit your application such as bells for signalling change in schools or warehouses.
| 8 Zone Conventional Panel | EFCV8 |
| End of Line Module | EOLM-1 |
| 8 Zone Relays + FRE/FPE | BWOB8Z |
| Input Voltage Range: | 18.75 - 30.7V |
| Maximum Current Drawn from Battery: | 2.7A |
| Number of Zones: | 8 |
| Maximum Loading per Zone: | Standard Mode: 32 detectors and manual call points Intrisically Safe Mode: 10 detectors and manual call points |
| Standby Zone Voltage (Vmin - Vmax): | 19Vdc - 23Vdc |
| Alarm Zone Voltage (Vmin - Vmax): | 31Vdc - 33Vdc |
| Fuse Protection Per Zone: | 250mA PTC |
| End of Line A Termination: | Standard Conventional Zones - EOLM-1 Only Intrinisically Safe Zones - SKI Resistor |
| Number of Sounder Circuits: | 230V Ah +10%/-15% 50Hz |
| Maximum Loading per Circuit: | 250mA |
| Fuse Protection per Circuit: | 250mA PTC |
| End of Line B Termination: | 6K8 Resistor |
| Unmonitored Outputs - Fire, Fault, Interlink Relay: | Type - Volt-Free, Single Pole Double Throw Rating - 30Vdc, 1A Fuse - 500mA PTC |
| Auxilliary Output: | V - 18.15-30.7V Imax - 50mA Fuse - 50mA PTC |
| Unmonitored Inputs: Class Change | Open Circuit - Normal Panel Operation Short Circuit - Activate All Sounders |
| Repeater Port (use of this port is outside the scope of EN54): | Type - RS485 Nodes - 1 |
| Operating Temperature: | -5°C to +40°C |
| Relative Humidity (Non-condensing): | 93% +/-3% |
| IP Rating: | IP30 |
| Dimensions (WxHxD): | 375mm x 366mm x 134mm |
| Weight (excluding batteries): | 2.25Kg |
| Materials: | PC ABS Front and Rear |
| Standards: | EN54 Part 2 CIE & Part 4 PSE, BS5839 Part 1 |