Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

Product codes

8 Zone Conventional Panel EFCV8
End of Line Module EOLM-1
8 Zone Relays + FRE/FPE BWOB8Z

Technical specifications

Input Voltage Range: 18.75 - 30.7V
Maximum Current Drawn from Battery: 2.7A
Number of Zones: 8
Maximum Loading per Zone: Standard Mode: 32 detectors and manual call points
Intrisically Safe Mode: 10 detectors and manual call points
Standby Zone Voltage (Vmin - Vmax): 19Vdc - 23Vdc
Alarm Zone Voltage (Vmin - Vmax): 31Vdc - 33Vdc
Fuse Protection Per Zone: 250mA PTC
End of Line A Termination: Standard Conventional Zones - EOLM-1 Only
Intrinisically Safe Zones - SKI Resistor
Number of Sounder Circuits: 230V Ah +10%/-15% 50Hz
Maximum Loading per Circuit: 250mA
Fuse Protection per Circuit: 250mA PTC
End of Line B Termination: 6K8 Resistor
Unmonitored Outputs - Fire, Fault, Interlink Relay: Type - Volt-Free, Single Pole Double Throw
Rating - 30Vdc, 1A
Fuse - 500mA PTC
Auxilliary Output: V - 18.15-30.7V
Imax - 50mA
Fuse - 50mA PTC
Unmonitored Inputs: Class Change Open Circuit - Normal Panel Operation
Short Circuit - Activate All Sounders
Repeater Port (use of this port is outside the scope of EN54): Type - RS485
Nodes - 1
Operating Temperature: -5°C to +40°C
Relative Humidity (Non-condensing): 93% +/-3%
IP Rating: IP30
Dimensions (WxHxD): 375mm x 366mm x 134mm
Weight (excluding batteries): 2.25Kg
Materials: PC ABS Front and Rear
Standards: EN54 Part 2 CIE & Part 4 PSE, BS5839 Part 1
How to buy from Eaton
Questions before you buy

Contact us via web form by clicking the link above, or call us: 01302 303303