Select your location

Fire detection systems
4-Way conventional device controller for addressable fire systems
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

PRODUCT CODES

4 Way Sounder Controller Unit CSC354CPR

TECHNICAL SPECIFICATIONS

Standards:  CE CPR - EN54-2, EN54-4, EN54:17
Power Supply Unit
Operating Voltage:  230Vac
Current: 0.5A
Frequency:  50Hz
Output: 18.5V - 29.5V
Loop  
Operating Voltage:  24Vdc
Quiescent Current:  310μA
Alarm Current: 6mA
Sounder Circuits (4 of)  
Operating Voltage:  24V
Load per Channel: 0.8A
Alarm Current:  1.6A
End-of-line Resistor:  200Ω + Diode
Short Circuit Isolation
Total Loop Resistance: 50Ω
Parallel Fault Resistance:  200Ω
Continuous Current Through Isolator (Ic Max):   700mA
Isolator Resistance in Closed State (Zc Max): 0.26Ω
Leakage Current into Direct Short (IL Max): 15mA
Voltage at which Isolator Changes from Open to Closed (Vsc Min & Max): 3.8V - 11V
Voltage at which Isolator Changes from Closed to Open (Vso Min & Max): 3.8V - 11V
Maximum Switching Current (Is Max): 1.5A
Environmental  
Operating Temperature: -5ºC to +45ºC
Humidity (Non-condensing): 0 to 95% RH
Physical  
Construction: PC / ABS / Steel
Dimensions (HxWxD) 300mm x 300mm x 74mm
Weight: 5.4kg
Ingress protection: IP30
Compatibility  
Suitable for use with:  Eaton Analogue Addressable Fire Systems (800 series protocol PR20007-400)  
How to buy from Eaton
Questions before you buy

Contact us via web form by clicking the link above, or call us: 01302 303303