Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

PRODUCT CODES

Sounder Detector Base CAS380
Optical Smoke Sensor CAP320
Photo/Thermal Sensor CAPT340
Multi-mode Heat Sensor CAH330
Cover Plates (Pack of 5) CASC

TECHNICAL SPECIFICATIONS

Standards: EN54 Pt3, EN54 Pt17
Operating Voltage: 17Vdc to 32Vdc
Standby Current: 320μA
Tones (Set by panel): Continuous: 910Hz
Pulsed: 910Hz / 0Hz pulse Hz
Two Tone: 610 / 910Hz at 1Hz cycle
Slow Whoop
Operating Temperature: -10°C to +55°C
Humidity (Non-condensing): 0 to 95% RH
Construction: PC / ABS
Colour: White
Dimensions (Dia x D): 102mm x 40mm
Weight: 0.2kg
Ingress Protection: IP40
Suitable for use with: Eaton addressable fire systems
How to buy from Eaton
Questions before you buy

Contact us via web form by clicking the link above, or call us: 01302 303303