Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

PRODUCT CODES

TCP/IP Interface EC400

TECHNICAL SPECIFICATIONS

Operating Voltage: 9Vdc to 35Vdc
Power Consumption: 3W typical
In Rush Current: Up to 950mA at 24Vac
Operating temperature: -0°C to +50°C
Storage Temperature: -10°C to 85°C
Operating Humidity (Non-condensing): 10 to 90% RH at 50°C
Storage Humidity (Non-condensing): 90% RH at 50°C
Enclosure: DIN43 880
Dimensions (HxWxD): 86mm x 105mm x 58mm
Ingress Protection: IP40 (enclosure)
IP20 (screw terminals)
Installation: Dill Rail mounting or wall mounting
How to buy from Eaton
Questions before you buy

Contact us via web form by clicking the link above, or call us: 01302 303303