Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

PRODUCT CODES

Surface / Flush Callpoint  CBG370S
Weatherproof Callpoint CBG370WP
Protective Hinged Cover, CXPC
Spacer Plates (Pack of 10) MBGSP
Recessing Bezels (Pack of 10) MBGBEZ
Resettable Element Kit (Pack of 10) MBGREKIT
Spare Break Glasses (Pack of 5) UBSG
Callpoint Keys (Pack of 10) MFBGKEY3

TECHNICAL SPECIFICATIONS

Standards  EN54 Pt 11 & EN54 Pt 17
Operating Voltage: 17Vdc to 32Vdc 
Quiescent Current: < 250µA
Operating Temperature: -10°C to +55°C
Humidity (Non-condensing):  0 to 93% RH 
Construction: PC / ABS
Colour: Red
Dimensions (HxWxD):  CBG370S - 87mm x 87mm x 57mm (36mm flush)
CBG370WP - 87mm x 87mm x 59mm
Weight:  0.2kg
Ingress Protection:

CBG370S - IP42

CBG370WP - IP65

Compatibility: Suitable for use with Eaton Addressable fire systems
How to buy from Eaton
Questions before you buy

Contact us via web form by clicking the link above, or call us: 01302 303303