Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

PRODUCT CODES

4 Way Mimic Relay Board, 4 Inputs, 4 Outputs CIOP4
8 Way Mimic Relay Board, 4 Inputs, 8 Outputs CIOP8

TECHNICAL SPECIFICATIONS

  CIOP4 & CIOP8
Operating Voltage: 24Vdc to 30Vdc
Operating Loop Voltage: 18Vdc to 30Vdc
Current: 1A (max)
Quiescent Current: 6mA (nom)
Humidity (Non-condensing): 0 to 95% RH
Construction: Boxed - ABS
Dimensions (HxWxD): Boxed - 180mm x 254mm x 90mm
Board - 113mm x 163mm
Weight: Boxed - 1.2kg
Board - 1.0kg
Ingress Protection: Boxed - IP65
Suitable for use with: Eaton Addressable Fire Systems
How to buy from Eaton
Questions before you buy

Contact us via web form by clicking the link above, or call us: 01302 303303