Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

PRODUCT CODES

Reflective Beam Detector (50m Range) MAB50R 
Reflective Beam Detector (100m Range) MAB100R
Mounting Bracket MRBFP

TECHNICAL SPECIFICATION

Standards: EN54 Pt12 & Pt17 2002
Operating Voltage: 18Vdc to 30Vdc
Quiescent Current: <5mA (no LED's Illumined)
Alarm Current: <9mA
Alignment Current: <18mA
Power Up Time: 10 seconds (approx.)
Operating Range: MAB100R - 50 to 100 metres
MAB50R - 5 to 50 metres
Tolerance to Beam Alignment at 35%: Detector ±0.8°, Prism ±5.0°
Fire Alarm Thresholds: 2.50dB (25%) 3.74dB (35%) 6.02dB (50%)
Optical Wavelength: 880nm
Operating Temperature: -10°C  to +55° C
Operating Width: 15 metres
Construction: PC / ABS
Colour: White & Black
Dimensions (HxWxD): 210mm x 130mm x 120mm
Weight: 0.8kg
Ingress Protection: IP40
Suitable for use with: Eaton Addressable Fire System
How to buy from Eaton
Questions before you buy

Contact us via web form by clicking the link above, or call us: 01302 303303

Locate a channel partner

Find an Eaton Authorized Partner or Distributor