Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

PRODUCT CODES

Loop Connected Remote Indicator MRIAD
Loop Connected Remote Indicator (reset on reset)
MRIADRR

TECHNICAL SPECIFICATIONS

Operating Voltage: 24V dc
Quiescent Current: 220μA
Alarm Current: 6mA
Cable Size: 0.5 mm² to 2.5 mm²
Operating Temperature: -10°C  to +55°C
Humidity (Non-condensing): 0 to 95% RH
Construction: ABS
Colour: White
Lens Colour: Red
Dimensions (mm): H 87 x W 87 x D 49
Weight: 0.28kg
Ingress Protection: IP30
Suitable for use with: Eaton intelligent addressable fire systems
How to buy from Eaton
Questions before you buy

Contact us via web form by clicking the link above, or call us: 01302 303303

Locate a channel partner

Find an Eaton Authorized Partner or Distributor