Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

PRODUCT CODES

CSUM355 Shop Monitor Unit MSU840

TECHNICAL SPECIFICATIONS

Standards: EN54 Pt17 & Pt18
Operating Voltage: 15Vdc to 30Vdc
Quiescent Current: 3.4mA (max)
Quiescent Load Current: 2.8mA (max)
Alarm Current: 8mA (max)
Number Input Circuits: 2
Zone Circuit 1: Callpoints only
Zone Circuit 2: Detectors and Callpoints
Number of Call points: Unlimited
Call point Resistance: 470Ω to 680Ω
Zone Circuit 1 EOL: 6K8
Zone Circuit 2 EOL: Active EOL
Number of Detectors: 20 (max)
Short Circuit Fault Threshold: 150Ω
Open Circuit Fault Threshold: N/A active EOL
Number of Sounder Circuits 2
Load per Output: 300mA (max)
Sounder Circuit 1 and 2 EOL: 12K
Fire Relay Single Pole C/O: 1A-30V dc
Operating Temperature: -10°C to +60°C
Humidity (Non-condensing): 0 to 95% RH
Construction: PC / ABS
Dimensions (HxWxD): 129mm x 180mm x 60mm
Weight: 1kg
Ingress Protection: IP40
Suitable for use with: Eaton addressable fire systems
How to buy from Eaton
Questions before you buy

Contact us via web form by clicking the link above, or call us: 01302 303303