Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

Product codes

BiWire/Conventional Repeater Panel  EFBWCV-REPEATER

Technical specifications

Input Voltage Range: 18.75-30.7V
Maximum Current Drawn From Battery: 2.7A
Repeater Port (use of this port is outside the scope of EN54): Type: RS485
Nodes: Up to 3 repeaters and a fire panel
Operating Temperature: -5°C to +40°C
Relative Humidity: 93% +/-3% non-condensing
IP Rating: IP30
Weight (excluding batteries): 2.25kg
Materials: PC ABS Front and Rear
Cable Access: 29 x 20mm drill positions - Slots for rear cable entry
Cable type 2 core 1.5mm, screened fire rated cable, 500m (Max per zone)
Standards: BS5839-pt1
How to buy from Eaton
Questions before you buy

Contact us via web form by clicking the link above, or call us: 01302 303303

Locate a channel partner

Find an Eaton Authorized Partner or Distributor