Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

BiWire two-wire sounder & sounder VAD

The BiWire wall sounder and wall sounder visual alarm device (VAD) offer low current consumption and high sound output.

Two options are available, a sounder only and a combined unit of sounder VAD, both can be specified in a weatherproof housing.

The BiWire range has been developed to be a flexible solution for a variety of applications, including offices, small warehouses, retail stores and primary schools.

Weatherproof
IP66 variant available for open areas & outdoors
Economical
Low current consumption wall sounder & VAD
Powerful
High sound output for high noise environments

Clear visual notification during an emergency; approved to EN54-23

VADs provide a clear signal of evacuation for any occupant that may not be alerted by an audible alarm due to working in a noisy environment like a factory, if they are hard of hearing or increasingly in office and educational environments due to wearing headphones.

BiWire Flexi - Your simpler, cheaper, more versatile choice for new & old fire projects

Whether fitting out a building extension, retrofitting an outdated system or looking to benefit from the cost and time benefits of two-wire technology on a new build and want to utilise certain conventional devices; BiWire Flexi gives you the power to adapt the system to the site.

Be less conventional with Eaton's range of two-wire fire alarm devices

From the world's leading supplier of fire notification devices, Eaton's range of 2-wire fire alarm devices helps you to maximise the BiWire system. From our 5 in 1 detector to our VAD compliant sounder beacon base, each device has been chosen specifically to be part of the BiWire device range for their quality, ease of use and low installation cost.

How to buy from Eaton
Questions before you buy

Contact us via web form by clicking the link above, or call us: 01302 303303

Locate a channel partner

Find an Eaton Authorized Partner or Distributor