Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

Product codes

Wall Sounder EF009
Wall Sounder, Weatherproof EF009WP
Wall Sounder VAD EF009SB
Wall Sounder VAD, Weatherproof EF009SBWP

Technical specifications

Supply Voltage (Alarm): 25.5Vdc - 35Vdc 
Supply Voltage (BiWire Standby): 18Vdc - 25.5Vdc
Supply Voltage (Conventional) Supply 18Vdc - 35Vdc
Cable Size / Type: 0.5-2.5mm / FIRETUF, FP200 or MICC
Standby Current (BiWire Model): <15µA
Current (High Volume): Sounder Only = 4.8mA, AV = 11mA
Current (Low Volume): Sounder Only = 2.6mA, AV = 8.7mA
Sound Output (High Volume): 99 +/- 3dB(A)
Sound Output (Low Volume): 89 +/- 3dB(A)
Operating Temperature: -25°C to +70°C (95%RH)
Material: ABS FR Plastic
Environmental Category: EF009SB: IP21C
EF009SBWP: IP66
Tones: 3
Flash Rate: 0.5Hz (Not applicable to EF009WP)
Flash On Period: 60ms (Not applicable to EF009WP)
Dimensions (HxWxD): EF009 / EF009SB - 106mm x 106mm x 91mm
EF009WP / EF009SBWP - 110mm x 110mm x 100mm
How to buy from Eaton
Questions before you buy

Contact us via web form by clicking the link above, or call us: 01302 303303

Locate a channel partner

Find an Eaton Authorized Partner or Distributor