Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

Product codes

Mains Powered Heavy Duty Door Retainer MDR240
24V dc Heavy Duty Door Retainer MDR24L
Floor Mounting Bracket for Heavy Duty Door Retainers ZMDRFBB

Technical specifications

Description: Mains Powered Heavy Duty Door Retainer
Operating Voltage: MDR240 - 230Vac to 240Vac
MDR24L - 24Vdc
Power Consumption: MDR240 - 1.2VA
MDR24L - 40mA
Holding Force: 50kg
Operating Temperature: -10°C to +55°C
Humidity (Non-condensing): 0 to 93% RH
Construction: PC / ABS
Colour: White Body / Black Plate
Dimensions (HxWxD): Magnet: 95mm x 95mm x 40mm
Striker Plate: 65mm x 65mm x 48mm 
Weight: 1.0kg
Ingress Protection: IP40
Suitable for use with: Eaton Conventional fire systems
How to buy from Eaton
Questions before you buy

Contact us via web form by clicking the link above, or call us: 01302 303303

Locate a channel partner

Find an Eaton Authorized Partner or Distributor