Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

Product codes

Surface / Flush Callpoint FX201 
Weatherproof Callpoint FX203
Protective Hinged Cover CXPC
Spacer Plates (Pack of 10) MBGSP
Recessing Bezels (Pack of 10) MBGBEZ
Resettable Element Kit (Pack of 10)  MBGREKIT
Spare Break Glasses (Pack of 5) FX5G
Callpoint Keys (Pack of 10) MFBGKEY3

Technical specifications

Code: CX201 / MBG914 / FX201 CX203 / MBG917 / FX203
Description: Surface / Flush Mount Callpoint Weatherproof Callpoint
Operating Temperature: -10°C to +55°C -25°C to +70°C
Dimensions (HxWxD): Flushed - 87mm x 87mm x 36mm
Surface - 87mm x 87mm x 57mm
87mm x 87mm x 59mm
Ingress Protection: IP24D IP65
Standards: EN54 Pt11
Operating Voltage: 18Vdc to 30Vdc
Humidity (Non-condensing): 0 to 93% RH
Construction: PC / ABS
Weight: 0.2kg
Colour: Red
Suitable for use with: Eaton Conventional fire systems
How to buy from Eaton
Questions before you buy

Contact us via web form by clicking the link above, or call us: 01302 303303

Locate a channel partner

Find an Eaton Authorized Partner or Distributor