Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Active or passive repeater panel for addressable fire systems

Fire detection system repeater panels provide a suitable solution to public spaces such as hotels, lobbies or restaurants where the main panel needs to be installed in a restrictive or busy area where it may be damaged and fail.

The addressable touch-screen repeater panel is designed to work as either an active repeater, providing a full indication of events and controls or as a passive repeater panel giving partial event information and no controls.

Easy to install and commission, it also updates automatically through the network.

Intelligent functionality
Programmable as an active or passive repeater
Transparent
Full system visibility and control
Integrated features
Battery and power supply included

Large, versatile touchscreen user interface available across multiple languages

Easy to use and featuring a multi-language selection capability the CTPR3000's user interface is straightforward and intuitive.

Plug, play and go

The repeater's plug and play features takes the time out of programming by using settings already on the network to set up quickly and without the need for a laptop.

Extensive network and capability to protect large buildings and sites

Full network capability of up to 126 panels & the panel operates in either normal, supervisor or engineer mode.

View Eaton's full range of addressable fire alarm control and repeater panels

How to buy from Eaton
Questions before you buy

Contact us via web form by clicking the link above, or call us: 01302 303303

Locate a channel partner

Find an Eaton Authorized Partner or Distributor