Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

PRODUCT CODES

24V / 1.5A Safety Power Supply SPS-2423
24V /2.5A Safety Power Supply SPS-2433
24V / 4.5A Safety Power Supply SPS-2453

TECHNICAL SPECIFICATIONS

Standards: EN54-4 (A2) 
EN12101-10
Output Current (Max): 1.5A (SPS-2423)
2.5A (SPS-2433)
4.5A (SPS-2453)
Output Voltage: 27.5Vdc
Mains Voltage: 230V
Mains Frequency: 50Hz
Number of Protected Outputs: 2
Battery Capacity: 4Ah (SPS-2423)
7Ah (SPS-2433)
17Ah (SPS-2453)
Transition Time Mains to Battery: Instant
Door Lock Methods: Screws
Charger Fault Relay: 1A / 24V (NO / NC)
Battery Resistor Selector (Switch): Yes
Remote Temperature Probe: Yes
Operating Temperature: +5°C to +40°C
Ingress Protection: IP30
How to buy from Eaton
Questions before you buy

Contact us via web form by clicking the link above, or call us: 01302 303303

Locate a channel partner

Find an Eaton Authorized Partner or Distributor