Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

PRODUCT CODES

2 Loop Rack Mount Fire Panel R6000L2
4 Loop Rack Mount Fire Panel R6000L4
2 Loop Rack Mount Networkable R6000L2NC
4 Loop Rack Mount Networkable R6000L4NC
19" Rack, 39 Units High 39UECRACK
1 Unit Blanking Plate 1UPLATE
2 Unit Blanking Plate 2UPLATE
3 Unit Blanking Plate 3UPLATE
6 Unit Blanking Plate 6UPLATE
Pack of 4 Fixing (1 required per blanking plate) ECRACKPACK43

TECHNICAL SPECIFICATIONS

  R6000L2  R6000L4
Standards: EN54 Pt2,1997, A1:2006, EN54 Pt4,1997, A1:2002, A2:2006 EN54 Pt2,1997, A1:2006, EN54 Pt4,1997, EN54 Pt4,1997, A1:2002, A2:2006
Number of Loops: 2 4
Addresses per Loop: 200 200
Number of Conventional Sounder Circuits: 4 monitored for open and short circuit 4 monitored for open and short circuit
Auxiliary Fire Routing Equipment Output (Monitored): 24V 30mA (max) 24V 30mA (max)
Auxiliary Fire Protection Equipment Output (Monitored): 24V 30mA (max) 24V 30mA (max)
Auxiliary Fault Routing Equipment Output (Monitored): 12V 30mA (max) 12V 30mA (max)
System Operating Voltage: 24V dc (nom) 24V dc (nom)
Mains Input Supply: 230V ac +10% / -15% 230V ac +10% / -15%
Class Change Facility: Terminals for connection of external contacts, can also be instigated via input interface Terminals for connection of external contacts, can also be instigated via input interface
Auxiliary Relay: 1 set of changeover contacts operate in event of fire condition 1 set of changeover contacts operate in event of fire condition
Output Ports: RS485, RS232 for connection of repeaters etc RS485, RS232 for connection of repeaters etc
Standby Duration: Dependant on loop loading and battery configuration Dependant on loop loading and battery configuration
Battery: 2 x 12Ah (standard versions) 4 x 12Ah (EB versions) 2 x 12Ah (standard versions) 4 x 12Ah (EB versions)
     
Environmental    
Operating Temperature: -5°C to +40°C -5°C to +40°C
Humidity (Non-Condensing): 0 to 93% (+2/-3%) RH 0 to 93% (+2/-3%) RH
     
Physical    
System Networking: Fully networkable up to 126 panels (requires additional network card - 1 per panel) Fully networkable up to 126 panels (requires additional network card - 1 per panel)
How to buy from Eaton
Questions before you buy

Contact us via web form by clicking the link above, or call us: 01302 303303