Download document () of 20
We make what matters work

xDetect - Modular addressable fire alarm system panel

xDetect is a 1 to 4 loop addressable fire alarm control panel featuring an instantly familiar, tablet-like user interface. Its adaptive touchscreen automatically changes colour in line with the fire system’s status. The panel protects data and assets from hackers, ensuring secure communications, and has been designed with industry-leading levels of cybersecurity, making it future-ready for BMS and IoT connectivity. Its end-to-end design concept minimises time on-site, simplifying selection, installation, commissioning and service thanks to features such as error-proof colour coding and modular architecture. Installation and maintenance times and costs are reduced further by xDetect’s ring design. This makes the use of a redundant network unnecessary, significantly reducing cabling and associated costs. xDetect is easy to expand and adapt in line with the changing needs of building owners, thanks to it's modular system architecture. It can be upgraded effortlessly in line with changing standards and regulations through an intuitive, colour-coded scalable loop configuration with easy-to-swap system cards.

Install confidence with xDetect

To guarantee fire safety in commercial buildings, installers and specifiers need to have confidence in their fire systems. They need to be confident that their solutions are not only secure, safe and reliable, but also simple to install and upgrade. This is where Eaton xDetect comes in.

xDetect is an addressable fire alarm control panel featuring an instantly familiar, tablet-like interface. Users can monitor, at a glance, a building's peripherals and zones so that faults can be addressed swiftly and fires minimised. The panel is designed with industry-leading levels of cybersecurity and is future-ready for BMS and IoT connectivity.

Modular cards for bespoke safety systems

Every fire alarm system is different and project scope can rapidly change, forcing installers to over-engineer or make drastic late alterations. Eaton understands these challenges – its new, modular, card-based xDetect panel gives you the agility to react.

xDetect's basic unit comes small (7 card slots) or large (12 card slots), with coded slots for easy expansion and two EN54-2 approved cards (Gateway and Loop) pre-fitted. From minimal stock, you can configure cost-effective, bespoke solutions ready to grow alongside customer needs; simply swap the cards as requirements change. Moreover, it's loop card design minimises downtime by enabling fast swapping of any failed card, without impacting other functionality. The result? Less expense and more peace of mind.

Read more about the benefits of modular systems here

xdetect-fire-panel-modular-cards-inside.png

An innovative, intuitive interface

xDetect is thoughtfully designed from the ground up with a clear, tablet-like interface, ensuring an easy-to-use experience, critical in an emergency. Its restrained design translates into fast, easy navigation for users which will be popular with installers, facility managers and firefighters alike.

  • Instantly familiar, easily learnt
  • Consistent easy-access layout with large, clear icons
  • Guides users quickly and effectively in normal, fault and fire conditions
  • Extensive language pack capabilities
 
Animated GIF showing the colour of the xDetect panel's screen change depending on system status

Protecting people, property and data

xDetect is an Eaton secure-by-design panel that simplifies control of fire alarms and other peripherals in commercial buildings, protecting people, property and data.  At its heart is the highest level of cybersecurity, enabling secure communications and protecting both data and assets from hackers. Entirely future proof and ready for remote access, xDetect can be safely integrated into a Building Management System (BMS) and the Internet of Things (IoT).

Learn more about cybersecurity & fire systems here

xdetect-cybersecurity-with-building-owner.png

Eaton provides secure, safe, reliable and easy-to-use fire safety system for Parcevall hall

Location: Skyreholme, UK

Challenge: Replacing Parcevall Hall’s outdated fire panel and wiring with a modern solution without disrupting the tranquillity of this historical manor house.

Solution: Installation of a seamlessly integrated xDetect panel to ensure the safety of guests, occupants, visitors and the building itself.

Results: The xDetect system, which is not only easy to deploy but also offers high-level cybersecurity protection of both data and assets from hackers, has brought Parcevall Hall’s fire security system into the 21st century.

xDetect-parcevall-hall-04.jpg

A choice of network topologies

Radial xDetect network

Small and large xDetect panels in a radial network

Loop xDetect network

Small and large xDetect panels in a loop network
We understand that there isn't a 'one-size-fits-all' solution to building safety, so, although we recommend loop networking for optimal cost efficiency, we've designed xDetect to work in radial systems where needed. Better yet, we've made it simple to then upgrade to loop networks once the building is ready - just close the loop!

Cost-efficient, fault-tolerant loop networking

Lose redundant cable and cut up to half of your costs

xdetect-network-addressable-fire-alarm-system.png
Utilising a streamlined RS-485-network, xDetect doesn't lose communication when a single fault occurs. Importantly, when networking several xDetect control panels together, there is no requirement for redundant lines to maintain the critical signal path. Meaning that, when combined with the 600mA maximum current per loop with xDetect, cabling costs are nearly halved compared to our legacy options.

Greater resilience & rapid on-site troubleshooting

rapid-fault-fixing-on-the-xdetect-fire-system.png
Faults can happen at any time when sites go live – particularly when demanding schedules are constantly evolving.  Critically, any loop card failure is confined to one loop circuit only with xDetect – all others remaining fully operational. This is by design and allows for segmented protection against faults and loss of coverage. Downtime is minimised completely as each card provides clear status indication. It means technicians can identify issues quickly and rectify them with minimal effort, with each frame allowing for swapping of the affected card without disturbing other system functionality.

Complex installations made simple with xDetectWorks

xDetectWorks is a powerful PC programming software, created to make system design and configuration simple with xDetect. Free to trained fire alarm engineers, the software is activated with a license key generated by the Eaton Fire Technical Support team once training has been completed.

  • USB connection
  • Matrix-based cause & effect programming
  • Type IDs
  • Groups
xdetectworks-programming-software.png

Command and control large xDetect systems with EFGVS​

EFGVS is Eaton's Fire Graphical Visualisation Software. It is a state of the art and powerful supervision management tool for Eaton Fire addressable systems, allowing xDetect fire system events to be viewed and managed on a PC by an authorised operator.​

  • Large site supervision
  • Visualise, monitor and control in 2D and 3D
  • Find key system information
  • Simple to use and customise
  • Provides a secure system

Multiple sizes, one xDetect family

Perfect for smaller installations, the Mini is the newest member of the xDetect family.

  • 1-2 loops (1 per loop card)
  • 4 modular card slots
  • Grey or white plastic housing
  • 7" colour-coded touchscreen
  • Networkable with all xDetect panels
Mini, Small and Large xDetect addressable fire alarm panels
Specifications

Highlight differences
Show only differences
Hide blank features
Download Links

Videos

    Images

    Documents

    X
    Download Close

    Interested in becoming an Eaton partner?

    Our System Integrator partner programme for Fire Safety businesses is designed to create a strong, collaborative ecosystem of industry experts delivering safe, compliant, and reliable fire detection and alarming solutions.

    The benefits include discounts, case study videos and priority support. A clear pathway for progression between tiers (Registered, Authorised and Premium) exists to ensure that our partners unlock greater rewards as they grow with us.

    System integrator in PPE stood before an elevator beside an xDetect panel mounted to the wall