Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Horizontal packaged systems

Eaton horizontal packaged systems offer a wide range of standard configuration options, to get your application up and running quickly. Need a custom solution? We’re happy to create a horizontal power unit to your precise project specifications.
Horizontal packaged systems
Pressure
Up to 275 bar (4,000 psi)
Flow
Up to 91 gpm
Reservoir size
10-250 gal

Variable speed drive ready

Our horizontal systems are engineered to manage variable speeds, making them highly adaptable. Our electric motors are rated for continuous duty to ensure a long-lasting, reliable system.

Removable top for easy access

The maintenance-friendly design ensures that when it’s time to service your power unit, gaining access to the interior is easy.

High-performance features

Eaton horizontal power units have a reservoir capacity of up to 250 gallons and are designed to handle up to 4,000 PSI of pressure.

Applications

  • Civil engineering projects
  • Automotive
  • Pulp and paper
  • Primary metals
  • Metal forming
  • Wind power
  • Food and beverage
  • Entertainment

Express delivery

Receive your standard power unit within 5 days (express delivery available for most models).

Let's work together

Whether you are designing a new system or retrofitting an existing machine, Eaton’s design and engineering experts and integrator partners are available for consultation and collaboration. We offer system design, analysis, build and project management services.
How to buy from Eaton