Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Bar manifold assemblies

Eaton bar manifold assemblies are available in two different materials with many optional features, to give engineers maximum flexibility when designing applications. Find the right bar manifold for everything from automotive manufacturing to wind power.
Pressure
Up to 275 bar (4,000 psi)
Flow
Up to 91 gpm
Material
Aluminium or ductile iron
154063877

Design features

  • Relief valve
  • SAE ports
  • Stack valve options – up to 4 stacks

Applications

  • Civil engineering projects
  • Primary metals
  • Automotive
  • Pulp and paper
  • Metal forming
  • Wind power
  • Food and beverage
  • Entertainment

Let's work together

Whether you are designing a new system or retrofitting an existing machine, Eaton’s design and engineering experts and integrator partners are available for consultation and collaboration. We offer system design, analysis, build and project management services.
How to buy from Eaton