Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Mobile packaged systems

Eaton mobile packaged systems are fully integrated, featuring a tank, motor, pump and valves all in one lightweight package. Engineered for peak performance even in harsh environments and demanding applications.
Pressure
Up to 207 bar (3,000 psi)
Flow
Up to 6.2 cc/rev (3 gpm)
Reservoir size
Up to 6 litres

Compact, integrated system

These power units include all the system components you need – tank, motor, pump and valve – in one small, mobile package. They’re highly configurable, using common parts, to ensure a high degree of application flexibility.

Reliable performance

These dependable, powerful units are ready to excel anywhere, whether it’s in the warehouse or out in the field.

No pipes, no leaks

Our pipe-free design ensures a leak-free system.

Applications

  • Construction
  • Vehicle lifters
  • Tire changers

EXPRESS DELIVERY

Receive your standard power unit within 5 days (express delivery available for most models)

Let's work together

Whether you are designing a new system or retrofitting an existing machine, Eaton’s design and engineering experts and integrator partners are available for consultation and collaboration. We offer system design, analysis, build and project management services.
How to buy from Eaton