Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Vertical packaged systems

Eaton vertical packaged systems feature a space-saving design and many standard configuration options, so you can find just the right fit for your application. Need a custom solution? We’re happy to create a vertical power unit to suit the specifications of your project.
Vertical packaged systems
Pressure
Up to 207 bar (3,000 psi)
Flow
Up to 31 gpm
Reservoir size
Up to 60 gal

Keep a low profile

Our vertical power units have a compact, low design to give you maximum power and performance in the least amount of space.

Variable speed drive ready

Our vertical systems are engineered to manage variable speeds, making them highly adaptable. Our electric motors are rated for continuous duty to ensure a long-lasting, reliable system. Maximum pressure is up to 3,000 PSI.

Enhance with add-on features

  • PVM pumps available for a quieter operation
  • Manifold options for up to eight D03 or six D05 valve stations

Applications

  • Civil engineering projects
  • Automotive
  • Pulp and paper
  • Primary metals
  • Metal forming
  • Wind power
  • Food and beverage
  • Entertainment

Express delivery

Receive your standard power unit within 5 days (express delivery available for most models)

Let's work together

Whether you are designing a new system or retrofitting an existing machine, Eaton’s design and engineering experts and integrator partners are available for consultation and collaboration. We offer system design, analysis, build and project management services.
How to buy from Eaton