Proven to help your machines perform better than the rest
- The quietest piston pumps in their class
- The compact design delivers more power in less space
- The proven rotating group provides up to 4,000 psi continuous pressure with lower maintenance costs
- High load bearings rated at 28,000 hours at corner horsepower
- Saddle-type swashplate with steel-backed polymer bearing for improved life
- Unique tapered envelope design that reduces vibration