Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Gear pumps

Eaton aluminium gear pumps come in compact, pre-engineered packages that are a perfect fit for a variety of industrial and agricultural applications. Their die-cast aluminium housing, end cover and flange create a rigid structure that protects the fixed bushings.

Gear pumps
TECHNOLOGY
Gear
DISPLACEMENT
6.6-55.2 cc (.40-3.37 cu in)
CONTINUOUS PRESSURE RATING
Up to 248 bar (3,600 psi)

Flexibility and reliability

Eaton S26 and L2 gear pumps feature a multiple-section design that is compatible with other Eaton gear and piston pumps, providing you with a compact and easy-to-install option that can accommodate multiple functions. Plus, optional relief and priority control valves ensure reliability.

Simple pump reversal in the field

Quickly and easily reverse pump direction in the field thanks to our innovative wear plate. Simply open the pump, switch the drive gear and idler gear, reposition the plug and reassemble. No extra parts needed.

Steering _combine image.jpg

Improved efficiency, more power, longer life

  • Eaton gear pumps feature an improved bearing lubrication system that uses inlet oil instead of high-pressure oil, which improves volumetric efficiency for more power output.
  • The highly polished shaft and gears improve mechanical efficiency and reduce wear on these components, adding to the service life and reliability of the pump.

Quieter operation with a 13-tooth gear profile

  • With 13 instead of 10 teeth, Eaton gear pumps minimise the flow ripple to reduce noise and vibration. 
  • The improved trap reliefs increase power and help keep oil flowing smoothly to reduce noise. 
Wheel loader operator's hand on steering wheel knob

Interchangeability

Retrofit equipment easily for superior performing gear pumps, including extra shafts, porting and mounting configurations, as well as 13 available displacements. With Eaton's S26 & L2 gear pumps, you have everything you need for an easy conversion or upgrade.

Applications

  • Steering circuits
  • Charge pump applications
  • Auxiliary work circuits
  • Industrial
  • Turf care
  • Agriculture tractors and harvesters
  • Lift trucks
  • Skid steer loaders
  • Fan drive systems

Let's work together

Whether you're designing a new system or retrofitting an existing machine, Eaton's design and engineering experts and integrator partners are available for consultation and collaboration. We offer system design, analysis, build and project management services.
How to buy from Eaton