Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Hydrokraft industrial transmission pumps

Get maximum installation flexibility with the compact size and tandem mounting capability of the Eaton TVW series variable closed-circuit piston pumps.

Hydrokraft industrial transmission pumps
TECHNOLOGY
Axial piston
DISPLACEMENT
130-750 cc (8.0-45.0 cu in)
CONTINUOUS PRESSURE RATING
Up to 350 bar (5,000 psi)

Maximum flexibility

Hydrokraft TVW series transmission pumps feature a through-drive design, an integrated HST circuit and a wide range of controls, which expands the pump’s scope of application and functionality.

Multiple combinations to meet your needs

TVW series pumps come with a wide range of available integrated charge and pilot pressure pump combinations for single and combination units. Their through-drive design allows for multiple pump installations from a single shaft.

Reliable operation and longer life

TVW series pumps feature axial piston pumps with a swashplate design for reliable operation and a longer life. Plus, the pump’s rotating and pressure-loaded parts are pressure-balanced for greater efficiency and serviceability. 

Special design for closed-loop applications

Build complete closed-loop systems for charge flow and flushing using our standard transmission circuits with integrated valves and filters.

154063877

Applications

  • Marine cranes
  • Thrusters
  • Hydraulic power units
  • Pulp & paper
  • Turbine starters
  • Tunnel boring machines

Let's work together

Whether you're designing a new system or retrofitting an existing machine, Eaton's design and engineering experts and integrator partners are available for consultation and collaboration. We offer system design, analysis, build and project management services.
How to buy from Eaton