Mobile pumps
Medium-pressure closed-circuit manual piston pumps
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Medium-pressure closed-circuit manual piston pumps

Because bigger isn’t always better, Eaton’s medium-pressure closed-circuit hydrostatic piston pumps offer the perfect middle ground solution for a variety of applications. Get the perfect fit for vehicles using mid-range hydraulic systems with Eaton medium-duty pumps.

TECHNOLOGY
Axial piston
DISPLACEMENT
41-49 cc (2.5 to 3.0 cu in)
CONTINUOUS PRESSURE RATING
Up to 350 bar (5,000 psi)

Easy-to-operate sealed system

Eaton medium-duty manual pumps feature self-lubricating, sealed systems that are more responsive and easier to operate.

Flexible end-use design

With infinitely variable input speeds—from zero to maximum, in both forward and reverse—the Eaton medium-pressure manual pumps can be used in harvesting, utility, turf care and other small mobile machines.

Reduce downtime

Eaton medium-pressure manual pumps use a fluid-linked system which allows for hydrostatic braking. It permits smaller service breaks for more cost-effective vehicle maintenance.

Efficient power regardless of location or load

  • Transfers power to remote locations without a mechanical power train
  • Optimises engine power and performance depending on the load conditions
yellow asphalt paver road truck repairing

Applications:

  • Teletrucks
  • Telehandlers
  • Aerial work platforms
  • Boom lifts
  • Speciality harvesters
  • Forestry equipment
  • Sprayers
  • Turf equipment
  • Pavers
  • Curbers
  • Concrete buggies
  • Industrial equipment

Featured resources:

Let's work together

Whether you're designing a new system or retrofitting an existing machine, Eaton's design and engineering experts and integrator partners are available for consultation and collaboration. We offer system design, analysis, build and project management services.
How to buy from Eaton