Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

X20 series piston pumps

The Eaton X20 portfolio of open-circuit piston pumps meets the demands of mobile equipment engineers and operators looking for greater power density. The reliability and productivity of these small, lightweight pumps makes them the ideal solution for a wide range of medium-pressure mobile applications.

TECHNOLOGY
Axial piston
DISPLACEMENT
18-141 cc (1.09-8.6 cu in)
Continuous pressure rating
280 bar (4,060 psi)

Superior productivity in a compact package

When it comes to reliability and productivity, the X20’s small, lightweight pumps deliver heavyweight solutions and are ideal for a wide range of medium-pressure mobile applications.

Compact design

  • The simplified pump architecture reduces the number of leak points and simplifies maintenance
  • The compact package size provides more flexibility when designing the engine compartment
  • More horsepower improves productivity without using more fuel

Built for better reliability

  • The robust, simple design with fewer parts reduces the number of leak points and simplifies maintenance
  • A unique control piston design that minimises friction
  • Long bearing life
  • Case-to-inlet check valve to reduce pressure spikes and protect shaft seal
pro-fx-configure-2-axispro-cut-out.png

Pro-FX-ready

Eaton’s advanced class of Pro-FX-ready products allow manufacturers to design and deliver smarter machines that:

  • Intelligently adapt and dynamically respond to changing demands and conditions
  • Optimise performance and maximise productivity while enhancing operator safety

Applications

  • Sprayers
  • Combines
  • Harvesters
  • Windrowers
  • Salt spreaders
  • Crane/winch
  • Mini excavators
  • Telehandlers
  • Fire trucks
  • Salt spreaders
  • Aerial lifts
  • Railcar movers
  • Wheel loaders
  • Backhoe loaders
  • Crawler/dozers

Featured resources:

Let's work together

Whether you're designing a new system or retrofitting an existing machine, Eaton's design and engineering experts and integrator partners are available for consultation and collaboration. We offer system design, analysis, build and project management services.
How to buy from Eaton