Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

Part numbers

Cat No  Lumen Output  Wattage  Efficacy (Llm/cW)  Weight (kg)  Emergency cat no  Weight (kg)
BJ804KZ 1111 14 79.3 1.1 ELBJ804KZ  1.9
Accessory  Size Dia (mm)  Cat No  Colour  Weight (kg)  
Large Bezel  335 BJLBSIL  Satin Silver 0.2    
Large Bezel  335 BJLBPC  Polished Chrome  0.2    
Large Bezel  335 BJLBPB Polished Brass  0.2    

Technical specification

Lamp Options 14W LED 4000°K
Materials Base, diffuser and bezel - injection moulded fire-retardant polycarbonate 
Installation Notes • Suitable for direct fix onto normally flammable surfaces
• The twist and lock diffuser allows for a tool-free lamp replacement making maintenance straightforward
• Supplied with lamp
Options • High-frequency control gear as standard
• Fully integral emergency conversion, 3-hour duration
• Supplied complete with white bezel as standard
• Polished brass, polished chrome and satin silver finish bezels as an accessory
Specification To specify state: Low profile LED luminaire for ceiling or wall surface mounting with an integral emergency option. IP54 rated with injection moulded polycarbonate opal diffuser and housing and a range of coloured accessory bezels, as Bijou IP54 range, part no _______
How to buy from Eaton
Questions before you buy

Contact us via web form by clicking the link above, or call us: 01302 303303