Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

Technical specification

Power Supply:  230V (+6%/-10%) 50/60Hz
Max load:  400W Inductive
Power consumption:  <1W
HF transmitter output:  5.8GHz <10mW ISM Band
Range: Up to 5m
Photoelectric switch: 2 to 30 lux
Time setting 5 sec to 25 min
Ambient temperature range:  -10 to + 50°C  (The luminaire ambient operating temperature may be more restricted)
Housing material: UV stable Polycarbonate
Time delay: 5 secs to 25 minutes
Diameter detection range: 1m to 8m detection range (360° subject to mounting orientation)
Lux switching: 2 to 30 lux for twilight operation subject to mounting and luminaire compatibility
How to buy from Eaton
Questions before you buy

Contact us via web form by clicking the link above, or call us: 01302 303303