Select your location

Recessed
Priam - Modern linear LED light for commercial buildings
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications
0
Sort by

Part numbers

Part No  Weight (kg)  Emergency Part No  Weight (kg)  Description  Lumen Output  Wattage  Llm/cW
Priam              
PRM123254KZ  6.0 ELPRM123254KZ  6.7 Priam 1200 2500lm 4K FO  2535 24 105.6
PRM123354KZ  6.0 ELPRM123354KZ  6.7 Priam 1200 3500lm 4K FO  3557 34 104.6
PRM123404KZ  6.0 ELPRM123404KZ  6.7 Priam 1200 4000lm 4K FO  3954 38 104.1
PRM123454KZ  6.0 ELPRM123454KZ  6.7 Priam 1200 4500lm 4K FO  4529 44 102.9
               
Priam - Type A            
PRM123254KZA  6.1 ELPRM123254KZA  6.8 Priam 1200 2500lm 4K FO Ceiling type A  2535 24 105.6
PRM123354KZA  6.1 ELPRM123354KZA 6.8 Priam 1200 3500lm 4K FO Ceiling type A  3557 34 104.6
PRM123404KZA  6.1 ELPRM123404KZA  6.8 Priam 1200 4000lm 4K FO Ceiling type A  3954 38 104.1
PRM123454KZA  6.1 ELPRM123454KZA  6.8 Priam 1200 4500lm 4K FO Ceiling type A  4529 44 102.9
               
Priam - Type B            
PRM123254KZB 6.7 ELPRM123254KZB 7.4 Priam 1200 2500lm 4K FO Ceiling type B  2535 24 105.6
PRM123354KZB  6.7 ELPRM123354KZB  7.4 Priam 1200 3500lm 4K FO Ceiling type B  3557 34 104.6
PRM123404KZB  6.7 ELPRM123404KZB  7.4 Priam 1200 4000lm 4K FO Ceiling type B  3954 38 104.1
PRM123454KZB 6.7 ELPRM123454KZB  7.4 Priam 1200 4500lm 4K FO Ceiling type B  4529 44 102.9
               
Priam - Type C            
PRM123254KZC  6.9 ELPRM123254KZC  7.5 Priam 1200 2500lm 4K FO Ceiling type C  2535 24 105.6
PRM123354KZC  6.9 ELPRM123354KZC  7.5 Priam 1200 3500lm 4K FO Ceiling type C  3557 34 104.6
PRM123404KZC 6.9 ELPRM123404KZC  7.5 Priam 1200 4000lm 4K FO Ceiling type C  3954 38 104.1
PRM123454KZC  6.9 ELPRM123454KZC  7.5 Priam 1200 4500lm 4K FO Ceiling type C  4529 44 102.9
               
Accessories            
Part No.  Description  Weight (Kg)        
PRMBHTBS  Priam Bracket Set (4)  0.1          
For DALI Dimming option replace character Z with DD , e.g. PRM123254KZ becomes PRM123254KDD
Emergency versions are also available with automatic test functionality, e.g. CG Line+
For further information, contact our Technical Support and Application department on 01302 303240 or email LightingTechnicalUK@Eaton.com
Llm/cW = luminaire lumens per circuit watt      

Technical specification

Light Engine and Control Gear Options • High output, high efficacy LED chip set optimised for controlled recessed lighting applications
• Energy efficient fixed output control gear as standard
• Dimming option - DALI
Materials • Body - welded, full box steel construction, powder coated in RAL9016 finish 60% gloss (SAS 330 available in RAL9010 to closely match ceiling tiles)
• Optic - Polycarbonate UV stable Microprism combination
• Outer bezel frame – monolithic seamless steel construction, powder coated in RAL9016 finish (SAS 330 available in RAL9010 to closely match ceiling tiles)
Options • Fully integral LED emergency conversion, 3 hour duration
• CG Line+ self-test emergency versions available, reducing maintenance costs and offering ease of compliance with testing requirements
• We offer a range of product support contracts to aid commissioning, reduce your maintenance costs, comply with legislative test requirements and increase the lifespan of your lighting equipment
Installation Notes • Suitable for a number of ceiling systems, including;
Exposed Tee 15mm
Exposed Tee 24mm
Alugrid 15/08
Alugrid 15/16
SAS 330 150 C Profile
SAS 330 100 C Profile
• Refer to the ceiling compatibility table for more details
• Suitable for UGR <19 applications
• Order side support bracket set for ‘draw up’ applications (ordered separately) PRMBHTBS – refer to the ceiling compatibility table for more details
• Rear socket and plug (included) for rapid installation
• Emergency variants are fused as standard
• May aid lighting scheme design to comply with BS EN 12464-1 - refer to the lighting design guide on page 468
Specification To specify state: Recessed architectural luminaire, of full box welded construction with post coat powder paint, RAL9016 finish, for lay-in / pull up installations. Complete with Microprism combination and high efficiency LED modules. LED emergency option with unique lens optic delivering up to 10m x 10m coverage distribution, Eaton’s Priam range part no _________

Technical specification

Light Engine and Control Gear Options • High output, high efficacy LED chip set optimised for controlled recessed lighting applications
• Energy efficient fixed output control gear as standard
• Dimming option - DALI
Materials • Body - welded, full box steel construction, powder coated in RAL9016 finish 60% gloss (SAS 330 available in RAL9010 to closely match ceiling tiles)
• Optic - Polycarbonate UV stable Microprism combination
• Outer bezel frame – monolithic seamless steel construction, powder coated in RAL9016 finish (SAS 330 available in RAL9010 to closely match ceiling tiles)
Options • Fully integral LED emergency conversion, 3 hour duration
• CG Line+ self-test emergency versions available, reducing maintenance costs and offering ease of compliance with testing requirements
• We offer a range of product support contracts to aid commissioning, reduce your maintenance costs, comply with legislative test requirements and increase the lifespan of your lighting equipment
Installation Notes • Suitable for a number of ceiling systems, including;
Exposed Tee 15mm
Exposed Tee 24mm
Alugrid 15/08
Alugrid 15/16
SAS 330 150 C Profile
SAS 330 100 C Profile
• Refer to the ceiling compatibility table for more details
• Suitable for UGR <19 applications
• Order side support bracket set for ‘draw up’ applications (ordered separately) PRMBHTBS – refer to the ceiling compatibility table for more details
• Rear socket and plug (included) for rapid installation
• Emergency variants are fused as standard
• May aid lighting scheme design to comply with BS EN 12464-1 - refer to the lighting design guide on page 468
Specification To specify state: Recessed architectural luminaire, of full box welded construction with post coat powder paint, RAL9016 finish, for lay-in / pull up installations. Complete with Microprism combination and high efficiency LED modules. LED emergency option with unique lens optic delivering up to 10m x 10m coverage distribution, Eaton’s Priam range part no _________

Part numbers

Part No  Weight (kg)  Emergency Part No  Weight (kg)  Description  Lumen Output  Wattage  Llm/cW
Priam              
PRM123254KZ  6.0 ELPRM123254KZ  6.7 Priam 1200 2500lm 4K FO  2535 24 105.6
PRM123354KZ  6.0 ELPRM123354KZ  6.7 Priam 1200 3500lm 4K FO  3557 34 104.6
PRM123404KZ  6.0 ELPRM123404KZ  6.7 Priam 1200 4000lm 4K FO  3954 38 104.1
PRM123454KZ  6.0 ELPRM123454KZ  6.7 Priam 1200 4500lm 4K FO  4529 44 102.9
               
Priam - Type A            
PRM123254KZA  6.1 ELPRM123254KZA  6.8 Priam 1200 2500lm 4K FO Ceiling type A  2535 24 105.6
PRM123354KZA  6.1 ELPRM123354KZA 6.8 Priam 1200 3500lm 4K FO Ceiling type A  3557 34 104.6
PRM123404KZA  6.1 ELPRM123404KZA  6.8 Priam 1200 4000lm 4K FO Ceiling type A  3954 38 104.1
PRM123454KZA  6.1 ELPRM123454KZA  6.8 Priam 1200 4500lm 4K FO Ceiling type A  4529 44 102.9
               
Priam - Type B            
PRM123254KZB 6.7 ELPRM123254KZB 7.4 Priam 1200 2500lm 4K FO Ceiling type B  2535 24 105.6
PRM123354KZB  6.7 ELPRM123354KZB  7.4 Priam 1200 3500lm 4K FO Ceiling type B  3557 34 104.6
PRM123404KZB  6.7 ELPRM123404KZB  7.4 Priam 1200 4000lm 4K FO Ceiling type B  3954 38 104.1
PRM123454KZB 6.7 ELPRM123454KZB  7.4 Priam 1200 4500lm 4K FO Ceiling type B  4529 44 102.9
               
Priam - Type C            
PRM123254KZC  6.9 ELPRM123254KZC  7.5 Priam 1200 2500lm 4K FO Ceiling type C  2535 24 105.6
PRM123354KZC  6.9 ELPRM123354KZC  7.5 Priam 1200 3500lm 4K FO Ceiling type C  3557 34 104.6
PRM123404KZC 6.9 ELPRM123404KZC  7.5 Priam 1200 4000lm 4K FO Ceiling type C  3954 38 104.1
PRM123454KZC  6.9 ELPRM123454KZC  7.5 Priam 1200 4500lm 4K FO Ceiling type C  4529 44 102.9
               
Accessories            
Part No.  Description  Weight (Kg)        
PRMBHTBS  Priam Bracket Set (4)  0.1          
For DALI Dimming option replace character Z with DD , e.g. PRM123254KZ becomes PRM123254KDD
Emergency versions are also available with automatic test functionality, e.g. CG Line+
For further information, contact our Technical Support and Application department on 01302 303240 or email LightingTechnicalUK@Eaton.com
Llm/cW = luminaire lumens per circuit watt      
How to buy from Eaton
Questions before you buy

Contact us via web form by clicking the link above, or call us: 01302 303303