Light Engine and Control Gear Options | • LED - high output, high efficiency LED chip set optimised for maximum efficacy • Energy efficient fixed output control gear as standard |
Materials | • Diffuser - OptoUndulantTM and opalised diffusers - high transmission, TPa rated and building regulations part B compliant • Anodised aluminium frame detail for strength and modern aesthetic looks • Housing - mild steel construction for rigidity, powder coated RAL9016 (other colours on application) • Internal balanced white diffuse reflector for even output |
Installation Notes | • Fully adaptable luminaires suitable for exposed ‘T’ and lay-in applications • For ceiling compatibility refer to installation guide on page 66 • Order side support arms for ‘draw up’ applications (ordered separately) e.g. MSBKX bearer bracket (external fixing access required) • Optional brackets allow for direct mounting in metal pan ceiling types such as SAS330 • Standard bearer arms accommodate 20mm to 62mm supporting grid heights • Refer to technical support for further information on bracket options and ceiling compatibility • Bypass air handling slots as standard • Terminal block with 2 x 2.5mm² cable capacity per termination • Louvre/Panel frame assembly retained by positive locating frame and spring steel clips, fitted with hanging strap for hands free re-lamping (T5) • Supplied complete with lamps • Fused as standard • Aids lighting scheme design to comply with BS EN 12464-1 |
Options | • Fully integral LED emergency conversion, 3 hour duration • EasiCheck and Intellem self-test emergency versions available, reducing maintenance costs and offering ease of compliance with testing requirements • Intelligent lighting system controls with mini sensor head and DALI ballast (ISM part code prefix added to DALI variants) • Air handling with air bypass slots do not compromise performance whilst allowing a capacity of up to 25 l/s • We offer a range of product support contracts to aid commissioning, reduce your maintenance costs, comply with legislative test requirements and increase the lifespan of your lighting equipment |
Specification | To specify state: Recessed LED luminaire, of full box welded construction with post coat powder paint, RAL9016 finish, for lay-in and draw up installations, with Opto-undulantTM panel centre optic, retained on spring clips, hinged opalised TPa rated polycarbonate optical side panels and high efficiency LED modules, LED emergency option with unique lens optic delivering 10m x 10m distribution, Eaton’s TerzettoTM range part no _________ |
Contact us via web form by clicking the link above, or call us: 01302 303303