Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Tufflite TFC - Chemical & impact resistant industrial light

The Tufflite TFC range is an IP66 rated industrial light fixture, manufactured with a robust glass reinforced polyester base and an acrylic controller secured with stainless steel clips.

Providing a polycarbonate free luminaire ideal for use in harsh environments where corrosive chemicals may be present such as industrial manufacturing plants, workshops, food factories and maintenance areas.

 Tufflite LED twin 4ft luminaire with impact and heat resistant polycarbonate diffuser
IP66 Ingress Protection
Dust tight and water jet proof for stay clean operation
Quick installation
Fast fit mounting clips
Prismatic diffuser
Optimum light distribution and glare reduction

One light, one fixing, one flexible solution

The Tufflite TFC has a choice of switch start and high frequency control gear, T5 and T8 lamp options and integral 3 hour maintained emergency variants. Through wiring kits are also available as separate accessories adding to the versatility of the range.
Tufflite TFW IP66 Single

Chemical resistant for applications that demand more

The Tufflite TFC has also been developed with chemical resistance to provide you with extra peace of mind when installing the luminaire in industrial applications.

Eaton’s 5 year extended warranty comes as standard, for quality you can trust

When purchasing Eaton lighting products, you are safe in the knowledge that you are supported by our simple, reliable warranty with no hidden caveats. We support: 24/7 operation with no annual hours usage restrictions, 12 months parts and labour with an additional 48 months on parts and no need to register your product.

Easily clicks into place

The Tufflite TFC includes fast fit mounting clips to avoid the need for drilling, ensuring that you can install the product quickly and simply without compromising the ingress protection.

View the rest of Eaton's high bay, low bay and industrial lighting range

Energy efficient, reliable and compliant - with a payback of as little as 9 months...

Energise your industrial lighting - Maximise the value of your investment with LED lighting optimised for energy-efficiency and compliance
How to buy from Eaton
Questions before you buy

Contact us via web form by clicking the link above, or call us: 01302 303303