Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

Part numbers

Lamp Rating  Gear Option  Cat No  Weight (kg)  Emergency Cat No Weight (kg)
TFC - GRP body and acrylic diffuser, for T5 lamps (not supplied)
1 x 28W  High Frequency  TFC6128Z  2.7 EBTFC6128Z  4.1
2 x 28W  High Frequency  TFC6228Z  4.5 EBTFC6228Z 5.9
1 x 35W  High Frequency  TFC6135Z  3.6 EBTFC6135Z  5.0
2 x 35W  High Frequency  TFC6235Z  6.2 EBTFC6235Z 7.6
1 x 49W  High Frequency  TFC6149Z  3.6 EBTFC6149Z 5.0
2 x 49W  High Frequency  TFC6249Z  6.2 EBTFC6249Z  7.6
1 x 54W  High Frequency  TFC6154Z 2.7 EBTFC6154Z 4.1
2 x 54W  High Frequency  TFC6254Z  4.5 EBTFC6254Z  5.9
           
           
TFC - GRP body and acrylic diffuser, for T8 lamps (not supplied)
1 x 18W  High Frequency  TFC6118Z  1.8    
2 x 18W  High Frequency  TFC6218Z 2.1    
1 x 36W  High Frequency  TFC6136Z  2.7 EBTFC6136Z  4.1
2 x 36W  High Frequency  TFC6236Z  4.5 EBTFC6236Z  5.9
1 x 58W  High Frequency  TFC6158Z  3.6 EBTFC6158Z  5.0
2 x 58W  High Frequency  TFC6258Z 6.2 EBTFC6258Z 7.6
1 x 70W  High Frequency  TFC6170Z  4.3 EBTFC6170Z  5.7
2 x 70W  High Frequency TFC6270Z  7.9 EBTFC6270Z  9.3
For microwave sensor control prefix FO part number with IM, e.g. TFC6149Z becomes IMTFC6149Z
For microwave with corridor function prefix DD part number with IM eg TFC6149DD becomes IMTFC6149ZDD
For switching PIR sensor control prefix FO part number with D, e.g. TFC6149Z becomes DTFC6149Z
For PIR sensor with photocell function prefix RD part number with D, e.g. TFC6149RD becomes DTFC6149RD
           
           
Accessories  Cat No  Weight (kg)    
Stainless steel clip kit, 12 x steel clips  TF6SCKIT12 0.1      
Plastic clip kit, 12 x plastic clips  TF6PCKIT12  0.2      
Rear mounting bracket (pair)  TF6RMBKT2  0.5      
Through wire kit for 600mm, 18W  TF6TWKIT600  0.2      
Through wire kit for 1200mm, 28/54/36W  TF6TWKIT1200  0.4      
Through wire kit for 1500mm, 35/49/58W  TF6TWKIT1500  0.5      
Through wire kit for 1800mm, 70W  TF6TWKIT1800  0.6      

Technical specification

Lamp and Control Gear Options • 18W, 36W, 58W and 70W T8 fluorescent 4000°K - G13 cap
• 28W, 35W (HE), 49W, 54W (HO) T5 fluorescent 4000°K - G5 cap
• High frequency
• DALI options available)
Materials • Body - glass reinforced polyester (GRP), RAL 7035
• Gasket - polyurethane
• Diffuser - UV stabilised prismatic acrylic
• Clips - 501 stainless steel
• Geartray - sheet steel, white finish
Installation Notes • Ceiling fixing brackets supplied, removing the need to seal fixing holes
• 20mm cable entry holes at each end, supplied complete with sealing plugs
• 3/4 screw terminal block
• Through wiring kits available
• Geartray hangs on body for ease of install, locates in position with tool free clips
• Simple to use stainless steel diffuser clips
• Supplied excluding lamps
• This luminaire is IP66 rated, this rating only applies when the luminaire is mounted observing the correct orientation and must not be positioned in direct sunlight.
In exterior applications it is recommended the luminaires are protected under a canopy or cover, the housing is not suitable for mounting with the base directly on a vertical surface in the horizontal orientation.
Options • T5 and T8 single and twin lamp versions available
• Through wiring kits available for all lengths
• Fully integral emergency conversion, 3 hour duration
• Intellem self-test emergency versions available
• Suitable for use on defined escape routes
• Microwave sensor option (‘IM’ prefix)
• PIR and photocell option available (‘D’ prefix)
• DALI option available (‘DD’ suffix)
Specification To specify state: Weatherproof luminaire, sealed to IP66, with GRP body and acrylic prismatic light controller, secured by hinged stainless steel latches and removable geartray retained by tool free clips, as Eaton’s Tufflite TFC range, part no. ________
How to buy from Eaton
Questions before you buy

Contact us via web form by clicking the link above, or call us: 01302 303303