Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Capitole 40

Eaton's Capitole 40 switchgear and controlgear assembly is available up to 6300 A / 690 V. The system's design is verified by testing in accordance with IEC-61439 and IEC TR 61641 (criteria 1 to 7). Capitole 40 includes a full range of withdrawable and fixed functional units comprising feeders, bus couplers, motor starters and distribution feeders. Ideal application areas for Capitole 40 are (petro) chemical industries, oil and gas exploration (on- and offshore), process industries, power stations and packaged substations.

Rated current
up to 6300 A
Rated voltage
up to 690 V
Short-time current
up to 100 kA - 1s

Core features

Flexible design

  • Motor control and distribution functions
  • Withdrawable and fixed designs
  • Conventional and intelligent motor management solutions with Clink II
  • Front and rear access
  • Form 4a and form 4b separations
  • Cable entry at top and/or bottom 

 

Reliable and safe operation

  • High degree of internal protection (up to IP40)
  • Main busbar and dropper bars are epoxy-insulated and arc-free 
  • The fully encapsulated, arc-free distribution busbar prevents failures
  • Arc-free motor starters and feeders
  • Highest level of design verification in accordance with IEC 61439-2 : "verified by testing"
  • Arc-fault tested in compliance with criteria 1 to 7 of IEC TR 61641
  • Unique scissor-shaped contacts for withdrawable designs
  • Maintenance-free joints due to systematic torques and connections
eaton-capitole-40-89122_03.jpg

Safe, smart switchgear that ensures maximum uptime

The compartments and cable connections of the withdrawable units can be modified without any interruption to your processes. Eaton's optional microprocessor-based automation system Clink II ensures optimum integration of operational processes with electrical controls via serial communication. To maximise safety, closed-door racking is also available.

A flexible electric power system to meet your needs

The standard panels connect at the front or rear, and the cables enter at the top or bottom. Eaton also offers standardised designs for back-to-back, U- or L-shaped line-ups and panels with reduced height. For further customisation, additional options are available, such as units for power factor improvement and harmonic filtration, soft starters, variable frequency drives, PLC-controlled synchronisation, and changeover equipment.

Low maintenance thanks to scissor-shaped contacts

The distribution busbars are maintenance-free thanks to the scissor-shaped contacts. These contacts prevent welding to the distribution busbar in case of a short circuit. Moreover, withdrawable motor starters and feeders do not cause any wear and tear on the distribution busbar. If needed, the scissor contacts can be changed quickly and easily. 

All parts are accessible from the front, with optional cable connections available at the rear – keeping downtime to a minimum. 

Approved for marine use by Lloyd’s Register

With small modifications, the standard version of Capitole 40 meets the requirements of Lloyd's Register type approval for marine, industrial and offshore applications in line with environmental categories ENV1, ENV2 and ENV3 (as defined in the Lloyd's Register Type Approval System, Test Specification number 1, 2002). The type approval is granted after the relevant tests have been conducted, while taking into consideration the degree of protection, vibration, shock resistance, etc. A certificate is available upon request.
How to buy from Eaton
Request a quote

Contact us via web form by clicking the link above, or call us:
+44 (0) 1753 608 700 option 2, then option 1