Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

xComfort EWK

The next generation of our proven EWK surface-mounted field distribution board with a depth of 225 mm stands out for its improved installation sections.

The EWK surface-mounted field distribution boards boast large touch-safe plastic covers and an insulated interior lining to meet the requirements of protection class II. The EWK surface-mounted distribution board is especially suitable for use in public buildings.

xComfort EWK
Degree of protection
IP31, IK08
fully insulated
Protection class II
Enclosure sizes
14

Core features

  • Combined plug-in terminals for the neutral and protective conductor
  • Device cover with quick-acting lock
  • Distribution boards with a width of 800 mm and greater come with a three-point lock (double-wing door design)
  • Fully removable DIN rail
  • Option for direct wall mounting
  • Quick and easy inversion of the door hinges
  • Different incomer options are available as retrofit kits
value-banner-fulfilled-standards-blue.png

Benefits

  • Improved safety thanks to the large electric-shock protection cover 
  • Compact size thanks to the stable and torsion-resistant DIN rail
  • Easy to mount thanks to the large wiring area behind the DIN rail 

Modular components - proven safety, quality and versatility

Thanks to the extensive range of Eaton's high-quality modular components, you have all the necessary materials at your disposal for easy assembly or expansion of the distribution box. Thanks to the intelligent arrangement of the switchgear and the protective devices inside the enclosure, the power circuits affected by a fault can be switched off safely.

Proven field distribution board

The next generation of our proven EWK surface-mounted field distribution board with a depth of 225 mm stands out for its improved installation sections. It boasts large shock-protection covers made of plastic that can be closed without any tools, torsion-resistant DIN rails (35x7.5 mm) and our new combined plug-in terminals. Additional benefits include the 2K membrane flanges at the top and bottom, the 110° door opening angle and the three-point locking mechanism for enclosures with double-wing doors.

Ideal for use in public buildings

Thanks to the protection class 2 classification, the EWK surface-mounted field distribution board is especially suitable for use in public buildings.

Improved safety thanks to the large electric-shock protection cover. 

Eaton, Power management company
How to buy from Eaton
Questions before you buy

Contact us via web form by clicking the link above, or call us:
+44 (0) 1753 608 700 option 2, then option 1

Contact us via web form by clicking the link above, or call us:
+44 (0) 1753 608 700 option 2, then option 1