Knowledge Search
Download document () of 20
Switchgear and motor control centres

xEnergy Main

Eaton's xEnergy Main low voltage switchboard system provides a broad range of fixed, removable and withdrawable configurations for power distribution and motor control applications in accordance with IEC61439-2. The system sections can be combined and tailored to applications in commercial and industrial facilities up to 7100A.
Main busbar rating
up to 7100A
Protection class
IP 55
Short circuit rating
up to 105kA / 1s

Core features

  • Complies with IEC 61439-1 as well as IEC 61439-2
  • Module based design allows for smart combinations and expansions
  • Design-verified switchgear assembly for maximum up-time

Low voltage main power distribution with highest safety

Fully withdrawable modules offer safe and convenient access during maintenance. The optional ARMS arcflash reduction maintenance system further increases personnel safety. Internal separation up to form 4b and continuous temperature monitoring via DIAGNOSE reduce the risk of switchgear failures greatly. In the unlikely event of an arc flash the ARCON arc fault protection system ensures safety for personnel and equipment. Passive arc containment according to IEC/TR61641 and earthquake-safety tests complete our safety concept.

Become an xEnergy partner

Join our partner program and access all features including our XW withdrawable modules, DIAGNOSE for continuous temperature monitoring, ARCON to ensure active arc fault protection according to IEC/TR 61641, and the xEnergy Configurator for planning and designing xEnergy Main switchgear. Furthermore, we offer building instructions, type test certificates, design verification sheets, software tools, and training to our authorised and licensed panelbuilder partners.
Specifications

Highlight differences
Show only differences
Hide blank features

xEnergy Configurator

To make it as easy as possible for you to plan and design an xEnergy system, we offer you the proven xEnergy Configurator as a free planning tool.

XP – Power sections

  • 1x ACB up to 6300A
  • 4x ACBs up to 1250A
  • MCCBs up to 1600A
  • Incomer, feeder or bus coupling modules
  • 425mm – 1350mm width

XR – “Removable” sections

  • Removable feeder or motor control modules
  • Plug-in-line and auxiliary connection
  • MCCBs up to 630A
  • Plug in fuse terminals PIFT up to 630A (NH)
  • Dropper busbars up to 1600A

XW – “Withdrawable” sections

  • Withdrawable feeder or motor control modules
  • Fully withdrawable units with all side plug-In connections and safety interlocking
  • MCCBs up to 400A
  • Dropper busbars up to 2000A

XG – “General” sections

  • Sub-distribution
  • Full height mounting plates (e.g.: High power drives)
  • Corner section
  • Busbar transition
  • Power factor correction
  • Cable way section

XF – “Fixed” sections

  • Fixed mounted feeder or motor control modules
  • MCCBs up to 1600A
  • Fuse-disconnector units up to 630A (NH)
  • Dropper busbars up to 3200A

 

Download Links
X
Download Close