Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

703 - Multiple channel radio transmitter

The 703 is a four channel radio transmitter that can be used in conjunction with any wired detector or device to provide a radio solution when wiring is not possible. 

Includes four wired inputs that can be connected to many building management systems (BMS) to indicate alarm sensor activation. Offering a variety by transmitting signals to any of our current radio receivers.

Capable of transmitting signals from up to four locations, it‘s ideal for communicating with a central control point. And whether you need it to monitor lights, doors, pumps, machines, plant or farm machinery or other equipment, you’ll find our 868 MHz narrow-band ensures secure, reliable operation.

Functions
Simple alarm system & transmitter
Channels
1, 2 or 4 (mode selectable)
Transmitter Range
Up to 1000m

Flexibility

Whether you need it to monitor lights, doors, pumps, machines, plant or farm machinery or other equipment, you’ll find our 868 MHz narrow-band ensures secure, reliable operation.

Reliability

You can be confident in your 703 Contact transmitter in any environment as it uses a reliable Scantronic 868 MHz narrow-band radio operation.

Making installation simpler

In situations where wiring is difficult or near impossible the 703 provides the perfect solution. Used with any wired detector or device the 703 provides a radio solution. Preserve the look of listed buildings or avoid the difficulty of drilling through thick walls with the 703 radio transmitter.
How to buy from Eaton
Questions before you buy

Contact us via web form by clicking the link above, or call us:


01753 608700