The Scantronic 9651 is a grade 2X fully programmable eight zone control panel, with full and part-set options.
Up to four keypads can be added to the system, allowing easy operation from any location. When using the 9943 keypad the 9651 can be easily set and unset using proximity tag without the need to remember an access code.
REPLACEMENT PRODUCT
Using common keypads and programming style to all i-on panels this entry level panels provides a small wired panel for the installer whose preference is to install a traditional wired system.
| 9651PD-41 | 8 zone control panel |
| 9651PD-43 | 8 zone control panel, with built-in prox |
| 8 zones: | 8 FSL Zones or 8 CC with global tamper |
| 50 users: | 50 User codes can be 4 digit pin or proximity tag |
| 4 wired keypads: | The ability to add up to four wired key pads. |
| 350 log events: | The ability to log up to 350 events on the control panel. |
| Part set (3): | Full set and 3 parts sets |
| Battery: | Requires a 12V standby battery, 7Ah rechargeable lead acid gel type |
Support from Eaton
Need product support?
9am - 5pm, Monday to Friday.
Phone: 01753 608700 option 3, then option 5