Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

Product Codes

9651PD-41 8 zone control panel
9651PD-43 8 zone control panel, with built-in prox

Technical Specifications

8 zones: 8 FSL Zones or 8 CC with global tamper
50 users: 50 User codes can be 4 digit pin or proximity tag
4 wired keypads: The ability to add up to four wired key pads. 
350 log events: The ability to log up to 350 events on the control panel.
Part set (3): Full set and 3 parts sets
Battery: Requires a 12V standby battery, 7Ah rechargeable lead acid gel type  
How to buy from Eaton
Questions before you buy

Contact us via web form by clicking the link above, or call us:


01753 608700