Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Assistance required social care/panic alarms

The 701 and 702 wearable devices are designed to be used as an “assistance required” trigger for social care alarms. When pressed, a transmit LED flashes six times to confirm activation. The devices are powered by non-replaceable lithium battery technology, which is designed to give three years of life (assuming two activations per day).

The DET-RARB is a wall-mounted radio device, which signals the request for local assistance in doctor’s surgeries, shops, schools workshops, cash offices and many other applications

Assistance required social care/panic alarms

Help at the touch of a button

Radio Assistance Required Button (RARB) signals the request for local assistance through the use of just a single button. Designed to be either wall or desk mounted.

Range options

The 701 is available in two variants: the 701rEUR-50 long range pendent can work over 300 meters, the 701rEUR-60 has a shorter transmission range of 150 meters.

Wrist, neck, pocket or clip

The 702 can be worn on a strap round the wrist, round the neck on a pendant, or clipped to a pocket.
How to buy from Eaton
Questions before you buy

Contact us via web form by clicking the link above, or call us:


01753 608700