Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

COM-SD-GSM - Plug on digital communicator by GSM

Providing ARC reporting, Speech and SMS over standard GSM. ARC reporting supports multiple formats including; Fast Format, Contact ID, SIA levels 1, 2 and 3. SMS provides up to four contacts with a variety of status messages.

The COM-SD-GSM speech dialler allows personalised voice messages to be transmitted to up to four recipients.

TRANSITION PERSONALISATION
Voice messages transmitted up to 4 participants
COMPLIANCE
EN50136-2 (Grade 2)
ARC REPORTING
Supports Fast Format, Contact ID, SIA levels 1,2 & 3

COMPATIBILITY

The COM-SD-GSM is compatible with our full Scantronic i-on range: i-on Compact, i-on Style, i-on30R, i-on40H, i-onG2SM, i-onG3MM & i-onG3LM.

REPORTING FORMATS

This communicator reports across three different formats: FF, CID & SIA.
How to buy from Eaton
Questions before you buy

Contact us via web form by clicking the link above, or call us:


01753 608700