Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Stylish flush keypad for intruder alarm systems

The KEY-FKPZ security keypad offers class-leading aesthetics and simple installation. The keypads include a large LCD display and backlight navigation keys providing end-users with the ability to set/unset and installers to program security systems.

Unique in the security industry, the flush keypad range is designed to fit over a single-gang backbox. Unlike many flush products, which require the installer to make large holes in the wall, the new KEY-FKPZ can be fitted as a standard installation, enabling minimal disruption to the building’s interior design and a smooth mounting. 

The KEY-FKPZ series of intruder system keypads is compatible with the full range of i-on systems. 

Zones
2 Zones
Dimensions (HxWxD)
132mm x 132mm x 13mm
Compliance
EN5013-3 Grade 2 and 3

Unique single-gang back box design

Unlike other flush products, which require the installer to make large holes in the wall, the KEY-FKPZ is designed to fit a single-gang back box enabling minimal disruption to the building’s interior design and smooth mounting.

Style and substance

Alongside Eaton's existing range of surface mounted stylish keypads, there is often a requirement for particular premises to have an even more aesthetically pleasing security keypad solution that does not detract from the smooth surface of the wall. The KEY-FKPZ range was designed specifically with this in mind making it the ideal solution for residential and commercial systems demanding a stylish finish.

Flexible wiring options

The keypad’s two-zone inputs expand the installation options and provide greater flexibility for wiring additional zones. An integrated proximity tag reader is included with terminals for two fully supervised loop (FSL) zones or one four-wire closed circuit loop (CC) zone, which also has a programmable output and loudspeaker connections.

Choice of flush intruder keypad colours

To meet a growing demand for a wider choice of colour finishes, the keypad’s discreet design provides the homeowner with the freedom to choose from three finishes:

Piano black

Brushed chrome

High-gloss white

How to buy from Eaton
Questions before you buy

Contact us via web form by clicking the link above, or call us:


01753 608700