Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

Product Codes

KEY-FKPZ-SC Brushed chrome
KEY-FKPZ-BK Piano black
KEY-FKPZ-WH High gloss white

Technical Specifications

Compliance: EN5013-3 Grade 2/3
Zones: 2
Proximity reader: YES
Weight: 0.2kg
Current consumption: 65mA
Operating temperature: -10°C to +55°C
Dimentions: 132 x 132 x 13mm (h x w x d)
How to buy from Eaton
Questions before you buy

Contact us via web form by clicking the link above, or call us:


01753 608700