Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Glass break detector

Radio glass break detector designed with proven, pattern recognition technology. Suitable for use in quiet environments for 360-degree acoustic detection. It is also third party certified to EN50131 and INCERT.

Glass break detector
Detection Coverage
6m by 360 degrees
Dimensions (W x H x D)
106mm x 80mm x 44mm
Security Grade
2

360 Degree detection

Choose to place the Glass Break Detector in the most convenient position as it is not limited to a particular orientation.

Industry leaders

As an industry leader, Eaton is an active member of the British Security Industry Association (BSIA) and works closely with the British Standards Institute (BSI). This means you can purchase Eaton Security products with confidence knowing they conform to the highest of benchmarks.
How to buy from Eaton
Questions before you buy

Contact us via web form by clicking the link above, or call us:


01753 608700